Opublikuj swoje produkty
FD2210 3" Round PVC Adjustable Nickel Top Floor Drain
Zurn

FD2210 3" Round PVC Adjustable Nickel Top Floor Drain

Recommended for finished floor areas and designed for foot traffic and light-duty applications. Complete with PVC or ABS body, adjustable nickel bronze head and secured grate.

Compliance:

  • Massachusetts MA approved
  • ASME A112.6.3
  • UPC

Features:

  • Recommended for finished floor areas
  • Designed for foot traffic and light-duty applications
  • PVC or ABS body with adjustable nickel head and heel-proof grate
Opis
  • keywords: Light Commercial,General,Floor Drains,Drainage,Government Buildings,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Correctional/Institutional,Food Service,Industrial/Processing Plant,Residential Multi-Family,Residential/Light Commercial,Residential Single-Family,On-Site Office,,D2210,2210

Specyfikacja techniczna
  • Nr referencyjnyzurn-fd2210
  • Rodzina produktuDeck Waste Water Drains
  • Grupa produktuFloor Drains
  • TypObiekt (jeden obiekt)
  • Data publikacji2018-04-29
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyPVC
  • Zaprojektowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Drenaż
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains