Używamy cookies w celu świadczenia usług. Wchodząc na naszą stronę zgadzasz się na używanie cookies.
;

Z5003.02 Sundara™ Drift Handwashing System, Double Basin

Odniesienie unikalne: zurn-z5003-02
Producent: Zurn Industries
Rodzina produktu: Finish Plumbing
Grupa produktu: Handwashing Systems
Data publikacji: 2018-03-01
Numer edycji: 1
Typ: Obiekt (jeden obiekt)
Pobierz (3)

Sundara Drift presents an organic design in a contemporary form with a sweeping basin and a soft transition to the integral backsplash. Paired with Zurn's new Nachi wall-mount sensor faucet and soap dispenser, Drift provides an exceptional design for high-end commerical environments.

FEATURES AND BENEFITS

  • Ultra-modern design to meet today's high style restrooms
  • Durable solid surface is scratch/stain resistance for long product life
  • Curated sensor faucet and soap dispenser with a sleek, contemporary design in 4 finishes for perfect style and fit
  • Seven designer colors to meet project needs
  • Seamless design for easy cleaning and maintenance
  • User-friendly, no-splash design for a quality user experience
  • Installs like a traditional lavatory for quick installation
  • All-in-one-box solution for fast installation and specification


Główny materiał:
Materiał wtórny:
Zaprojektowane w: United States
Wyprodukowane w:

Kategoria BIMobject: Urządzenia sanitarne - Umywalki
Nazwa UNSPSC: Sinks
Kod UNSPSC: 30181504
Uniclass 1.4 Kod: L7212
Uniclass 1.4 Opis: Washbasins
Uniclass 2.0 Kod: PR-31-79
Uniclass 2.0 Opis: Sinks, Wash Basins And Troughs
Uniclass 2015 Kod: Ss_40_15_75_94
Uniclass 2015 Opis: Wash basin systems
CSI MasterFormat 2014 Code: 22 42 16.16
CSI MasterFormat 2014 Title: Commercial Sinks
Numer OmniClass: 23-31 13 00
Tytuł OmniClass: Sinks
Produkt jest dostępny w:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Nazwa Wartość
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Sanitary - Basins

Nazwa Wartość
Colour White ; Snow ; Sea Shell ; Highcliffe ; Sand Storm ; Alluvium ; Frost
Depth 22 in
Height 34 in
Material Sundara® engineered solid surface
Mounting Wall Mounted
Sink Configuration Double Basin
Width 60 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nazwa Wartość
Colour White ; Snow ; Sea Shell ; Highcliffe ; Sand Storm ; Alluvium ; Frost
Material Sundara® engineered solid surface

BIMobject®