Ao utilizar nossos serviços você concorda com a nossa utilização de cookies aqui !

Aceitar
;

Coursing Brick

Ref. Exclusiva: CoursingBrick
Marca: Aggregate Industries
Familia do produto: Building Products
Grupo do produto: Coursing Brick
Largura (mm): 215
Altura (mm): 65
Data de publicação: 2018-11-07
Número da edição: 1
Tipo: Material de Construção
Download (5)

A range of high strength, dense and lightweight coursing units to compliment our concrete block range.


  • Either solid or frogged units
  • Available in both 100mm and 140mm width
  • Suitable for 65 and 140mm coursing height 
  • Eliminates cutting onsite 


Material principal: Concrete
Material secundario:
Projetado em: United Kingdom
Fabricado em: United Kingdom

Categoria BIMobject: Materiais de Construção - Alvenaria
Uniclass 2015 Código: Pr_20_93_52_01
Uniclass 2015 Descrição: Aggregate concrete blocks
NBS Reference Código: 80-50-02
NBS Reference Descrição: Aggregate Concrete Blocks
OmniClass Número: 23-13 21 11 11
OmniClass Título: Concrete Blocks
Este produto está disponível em:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Nome Valor
Application Commercial
Available Colours Natural
Colour Natural
Linear Dimensions 215 mm
Material Concrete
Recommended Use Internal ; External
Texture Open
Thickness 100 mm — 140 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valor
Created By bim@aggregate.com
Description Precast concrete block
Length 215 mm
Name Coursing Brick
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valor
Asset Type Fixed
Category Pr_20_93_52_01
Colour Natural
Created By bim@aggregate.com
Description Precast concrete block
Finish Open
Manufacturer Aggregate Industries
Material Concrete
Name Coursing Brick
Nominal Height 65 mm
Nominal Length 215 mm
Nominal Width 100 mm — 140 mm

BIMobject®