Direct supply unit for heating systems

Direct supply unit for heating systems.
With pre-formed insulation.
Max. working pressure: 10 bar.
Max. working temperature: 100 °C.
Supply: 230 V - 50/60 Hz.
System side connection: 1” F.
Boiler side connection: 1 1/2” M.
Centre distance:
125 mm fitted for SEPCOLL
559 series
and manifolds 550 series.

RH to LH convertible

keycode:551052_end 

EspecificaçãoDerecha chevron
Especificação técnicaDerecha chevron
LinksDerecha chevron
AfinsDerecha chevron
ClassificaçãoDerecha chevron

Disponibilidade regional

Africa Antarctica Asia Europe Middle East North America Oceania South America
Angola
Antarctica
Armenia
Andorra
United Arab Emirates
Antigua and Barbuda
American Samoa
Argentina
Burkina Faso
Bouvet Island
Azerbaijan
Albania
Afghanistan
Anguilla
Australia
Bolivia
Burundi
South Georgia and the South Sandwich Islands
Bangladesh
Austria
Bahrain
Aruba
Cook Islands
Brasil
Benin
Heard Island and McDonald Islands
Brunei
Åland Islands
Egypt
Barbados
Fiji
Chile
Botswana
French Southern and Antarctic Lands
Bhutan
Bosnia and Herzegovina
Israel
Saint-Barthélemy
Federated States of Micronesia
Colombia
Democratic Republic of the Congo
Cocos (Keeling) Islands
Belgium
Iraq
Bermuda
Guam
Ecuador
Central African Republic
China
Bulgaria
Iran
Caribbean Netherlands
Kiribati
Falkland Islands (Islas Malvinas)
Republic of the Congo
Christmas Island
Belarus
Jordan
The Bahamas
Marshall Islands
French Guiana
Côte d'Ivoire
Georgia
Switzerland
Kuwait
Belize
Northern Mariana Islands
Guyana
Cameroon
Hong Kong
Cyprus
Lebanon
Costa Rica
New Caledonia
Peru
Cabo Verde
Indonesia
Czech Republic
Oman
Cuba
Norfolk Island
Paraguay
Djibouti
India
Germany
Palestine
Curaçao
Nauru
Suriname
Algeria
British Indian Ocean Territory
Denmark
Qatar
Dominica
Niue
Uruguay
Western Sahara
Japan
Estonia
Saudi Arabia
Dominican Republic
New Zealand
Venezuela
Eritrea
Kyrgyzstan
Spain
Syria
Grenada
French Polynesia
Ethiopia
Cambodia
Finland
Turkey
Greenland
Papua New Guinea
Gabon
North Korea
Faroe Islands
Yemen
Guadeloupe
Pitcairn Islands
Ghana
South Korea
France
Guatemala
Palau
The Gambia
Kazakhstan
United Kingdom
Honduras
Solomon Islands
Guinea
Laos
Guernsey
Haiti
Tokelau
Equatorial Guinea
Sri Lanka
Gibraltar
Jamaica
Timor-Leste
Guiné-Bissau
Myanmar (Burma)
Greece
Saint Kitts and Nevis
Tonga
Kenya
Mongolia
Croatia
Cayman Islands
Tuvalu
Comoros
Macau
Hungary
Saint Lucia
United States Minor Outlying Islands
Liberia
Maldives
Ireland
Collectivity of Saint Martin
Vanuatu
Lesotho
Malaysia
Isle of Man
Martinique
Wallis and Futuna
Libya
Nepal
Iceland
Montserrat
Samoa
Morocco
Philippines
Italy
Mexico
Madagascar
Pakistan
Jersey
Nicaragua
Mali
Singapore
Liechtenstein
Panama
Mauritania
Thailand
Lithuania
Saint Pierre and Miquelon
Mauritius
Tajikistan
Luxembourg
Puerto Rico
Malawi
Turkmenistan
Latvia
El Salvador
Moçambique
Taiwan
Monaco
Sint Maarten
Namibia
Uzbekistan
Moldova
Turks and Caicos Islands
Niger
Vietnam
Montenegro
Trinidad and Tobago
Nigeria
Macedonia (FYROM)
Saint Vincent and the Grenadines
Reunion
Malta
British Virgin Islands
Rwanda
Netherlands
U.S. Virgin Islands
Seychelles
Norway
Sudan
Poland
Saint Helena
Portugal
Sierra Leone
Romania
Senegal
Serbia
Somalia
Russia
South Sudan
Sweden
República Democrática de São Tomé e Príncipe
Slovenia
Swaziland
Svalbard and Jan Mayen
Chad
Slovakia
Togo
San Marino
Tunisia
Ukraine
Tanzania
Vatican City
Uganda
Mayotte
South Africa
Zambia
Zimbabwe