STICK SLT4 - Trim 09 - Adjustable LED Single Lamp Pendant

CONSTRUCTION
• SLT4 is a single 2, 3, 4 ft. or dual 6 or 8 ft. inline pendant fixture that can stand-alone or be connected to additional Stick sections. Each section requires its own power feed.
• Driver housing is aluminum extrusion with matte anodized finish. Back side has 7/8” opening for direct conduit feed; not intended for J-box mount.
• 8 ft. gray adjustable power cord and AC cables with push button grippers supplied, standard.
• Specify XP for additional length (25 ft. max.).

WHITE LEDs
• Samsung tight bin chips on aluminum clad boards. 90 CRI.
• W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures.

CUSTOM LUMEN OUTPUT
Factory-set custom reduced lumen output. Order XL . Specify lumens.
EspecificaçãoDerecha chevron
Especificação técnicaDerecha chevron
LinksDerecha chevron
AfinsDerecha chevron
ClassificaçãoDerecha chevron

Disponibilidade regional

North America
Canada
United States