Ref. Exclusiva: | 145 |
---|---|
Marca: | Caleffi |
Familia do produto: | HVAC |
Grupo do produto: | Components for central heating systems |
Data de publicação: | 2017-04-03 |
Número da edição: | 1 |
Tipo: | Objeto (objeto único) |
URL do produto: | https://www.caleffi.com/brazil/pt-br/products/search?query=145 |
---|---|
Instruções de instalação: | http://www.caleffi.com/sites/default/files/file/18195.03.pdf |
COBie Product Data Sheet: | |
Certificação de produto: | |
Descrição técnica: | https://www.caleffi.com/sites/default/files/file/01262_pt.pdf |
Vídeo instrucional: | https://www.youtube.com/watch?v=gCN0N6Xne3I&list=PLuuV0ELkYb5V9wB8ydj5VR6l... |
Código GTIN: |
O código Qr inclui a URL estática abaixo e irá trazer você de volta a esta página se for digitalizado por um dispositivo como iPhone ou smartphone
https://www.bimobject.com/pt-br/caleffi/product/145
Material principal: | Brass |
---|---|
Material secundario: | |
Projetado em: | Italy |
Fabricado em: | Italy |
Categoria BIMobject: | HVAC - Other HVAC |
---|---|
Classificação IFC: | Valve |
Nome UNSPSC: | Valves |
Código UNSPSC: | 401416 |
Código: | L7136 |
Descrição: | Valves |
Código: | PR-94-94 |
Descrição: | Valves |
Uniclass 2015 Código: | Ss_60 |
Uniclass 2015 Descrição: | Heating, cooling and refrigeration systems |
Código: | 94-94 |
Descrição: | Valves |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Número: | 23-27 31 00 |
OmniClass Título: | Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Nome | Valor |
---|---|
Application | HVAC |
Assembly Code | D30 |
Description | The pressure independent control valve is a device composed of an automatic flow rate regulator and a control valve with actuator. The device can adjust flow rate and keep it constant in the presence of changing differential pressure conditions of the circuit in which it is installed. Flow rate is adjusted in two different ways: - manually on the automatic flow rate regulator, to restrict the maximum value - automatically by the control valve in combination with a proportional (0–10 V) or ON/OFF actuator, in accordance with the thermal load requirements of the section of the circuit to be controlled. The pressure independent control valve (PIVC) is supplied complete with connections for upstream and downstream pressure test ports for checking of operating conditions. The device can be used in air-conditioning systems. |
Material | Brass |
Unit Weight | 0.53 kg — 0.77 kg |
This property set allows objects to be COBie UK BIM Level 2 classified
Nome | Valor |
---|---|
Description | The pressure independent control valve is a device composed of an automatic flow rate regulator and a control valve with actuator. The device can adjust flow rate and keep it constant in the presence of changing differential pressure conditions of the circuit in which it is installed. Flow rate is adjusted in two different ways: - manually on the automatic flow rate regulator, to restrict the maximum value - automatically by the control valve in combination with a proportional (0–10 V) or ON/OFF actuator, in accordance with the thermal load requirements of the section of the circuit to be controlled. The pressure independent control valve (PIVC) is supplied complete with connections for upstream and downstream pressure test ports for checking of operating conditions. The device can be used in air-conditioning systems. |
This property set allows objects to be COBie UK BIM Level 2 classified
Nome | Valor |
---|---|
Description | The pressure independent control valve is a device composed of an automatic flow rate regulator and a control valve with actuator. The device can adjust flow rate and keep it constant in the presence of changing differential pressure conditions of the circuit in which it is installed. Flow rate is adjusted in two different ways: - manually on the automatic flow rate regulator, to restrict the maximum value - automatically by the control valve in combination with a proportional (0–10 V) or ON/OFF actuator, in accordance with the thermal load requirements of the section of the circuit to be controlled. The pressure independent control valve (PIVC) is supplied complete with connections for upstream and downstream pressure test ports for checking of operating conditions. The device can be used in air-conditioning systems. |
Material | Brass |