Reference: 0410008902D
Catalogue: Architectural
EAN: 8421776322172
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: Yes
ERP registration number: 897198
Fixing: Ceiling
Serie: 0411
Body material: Aluminium
Body finish: Black
Light Source Energy Class: C
Light Source Code: WU-M-672-TC-830
IP: 20
Type: I
Power max (W): 27W
Hertz: 50/60Hz
Light source: SMD LED
Maximum driver info: 800mA CC
Lumens max: 2841lm
Voltage: 220V-240V
Colour temperature (K): 3000K
CRI: =80
MAC ADAM STEP: 3 SDCM
Opening degrees: 36°
Total height: 36
Length: 1140
Depth: 45
MEDIDA DE CORTE: 1134x50mm
Type of dirver regulation: DALI
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.00576
Gross weight of box Ind. Trawl: 3.3
Net weight consolidated item: 3,20