Reference: 041001303U
Catalogue: Architectural
EAN: 8421776173637
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
Fixing: Ceiling
Series: 0410
Diffusor material: PMMA
Diffuser finish: Prism
IP: 20
Power max.(W): 39W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 3000lm
Voltage: 220V-240V
Colour temperature: 4000K
CRI: =80
MAC ADAM STEP: 3 SDCM
Total height: 68
Length: 855
Depth: 40
Assembly of linear systems: DE SUPERFICIE
Additional rods included in the box: No
Individual box height (MM): 75
Individual box width (MM): 75
Length individual box (MM): 860
Volume Box Ind. Trawl: 0.004838
Gross weight of box Ind. Trawl: 1.55
PCS: 0
Net weight consolidated item: 1,35