Reference: 0410T5602D-110
Catalogue: Architectural
EAN: 8421776534650
Tariff Item: 9405119090
MERCADO 110: Si
ERP applies?: 0
Fixing: Wall
Serie: 0411
Body material: Aluminium
Body finish: Black
IP: 20
Type: I
Power max (W): 20W
Maximum driver info: 600mA CC
Colour temperature (K): 3000K
CRI: =80
MAC ADAM STEP: 3 SDCM
Opening degrees: 110
Total height: 68
Length: 850
Depth: 40
Additional rods included in the box: No
Net weight consolidated item: 0,01