Reference: 050401501
Catalogue: Architectural
EAN: 8421776174580
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001744
MERCADO GLOBAL: Si
ERP applies?: Yes
Series: 0504
IP: 20
Power max.(W): 24W
Light source: COB LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Maximum driver info: 700mA CC
Lumens max: 2050lm
Colour temperature: 3000K
CRI: 85
MAC ADAM STEP: 2 SDCM
Opening degrees: 18°
Total height: 176
Length: 127
Depth: 127
Additional rods included in the box: No
Individual box height (MM): 185
Individual box width (MM): 135
Length individual box (MM): 135
Volume Box Ind. Trawl: 0.003372
Gross weight of box Ind. Trawl: 1.95
PCS: 0
Net weight consolidated item: 1,75