OMNIA H 10 - 12 - 16 - 12T - 16T

The OMNIA range of heat pumps meets the requirements of space heating, space cooling and the production of domestic hot water for small and medium-sized residential and commercial plants.

It consists of an inverter external unit available of different capacities associated with a hydronic indoor unit proposed in two variants with or without 3kW electrical integration two-stage (1.5 + 1.5), both equipped as standard with integrated three-way valve for the production of domestic hot water through an external boiler.

The system is very versatile and can work at outdoor air temperatures down to -20 °C and produce hot water up to 60 °C with the aid of electrical integration.

 

Range:

OMINA H 10

Heating capacity    (A7W35)                              10.000 W

Cooling capacity    (A35W18)                            10.500 W

 

OMINA H 12

Heating capacity    (A7W35)                              12.100 W

Cooling capacity    (A35W18)                            11.700 W

 

OMINA H 16

Heating capacity    (A7W35)                              15.500 W

Cooling capacity    (A35W18)                            13.800 W

 

OMINA H 12T

Heating capacity    (A7W35)                              12.000 W

Cooling capacity    (A35W18)                            12.000 W

 

OMINA H 16T

Heating capacity    (A7W35)                              15.500 W

Cooling capacity    (A35W18)                            14.500 W

EspecificaçãoDerecha chevron
Especificação técnicaDerecha chevron
LinksDerecha chevron
AfinsDerecha chevron
ClassificaçãoDerecha chevron

Disponibilidade regional

Europe
Italy