OMNIA H 4 -6

The OMNIA range of heat pumps meets the requirements of space heating, space cooling and the production of domestic hot water for small and medium-sized residential and commercial plants.
It consists of an inverter external unit available of different capacities associated with a hydronic indoor unit proposed in two variants with or without 3kW electrical integration two-stage (1.5 + 1.5), both equipped as standard with integrated three-way valve for the production of domestic hot water through an external boiler.
The system is very versatile and can work at outdoor air temperatures down to -20 °C and produce hot water up to 60 °C with the aid of electrical integration.

Range:
OMINA H 4
Heating capacity (A7W35) 4100 W
Cooling capacity (A35W18) 4100 W

OMINA H 6
Heating capacity (A7W35) 6100 W
Cooling capacity (A35W18) 6200 W
EspecificaçãoDerecha chevron
Especificação técnicaDerecha chevron
LinksDerecha chevron
AfinsDerecha chevron
ClassificaçãoDerecha chevron

Disponibilidade regional

Europe
Italy