Publique seus produtos
SWX-100-1 Series Low Voltage Wall Switch Sensors
SWX-100-1 Series Low Voltage Wall Switch Sensors
    SENSORWORX
    Arquivado

    SWX-100-1 Series Low Voltage Wall Switch Sensors

    Overview

    The SENSORWORX family of wall switch occupancy/vacancy sensors provides a simple and cost effective lighting control solution for many applications. Just like its line voltage counterpart, the low voltage SENSORWORX wall switch sensor is designed with contractors in mind. Less than 1” deep, the unit is 25-40% shallower than typical dimmers and sensors, resulting in less crowed wall boxes. SENSORWORX products utilize the latest passive infrared technology and digital signal processing techniques to provide unmatched motion detection performance. These units are also available with an integrated microphone to provide overlapping passive acoustic occupancy detection for rooms with obstructions or where occupant motion is limited.

    Basic Operations

    Sensors detect movement in the infrared energy that radiates from occupants as they move within the devices field-of-view. Once occupancy is identified, the sensor signals a connected power/relay pack to switch on the connected lighting. All units can also be configured to operate in Vacancy Mode (e.g., require lights be manually switched on). Once lights are on and if equipped with passive dual technology (PIR/Acoustic), the unit’s microphone is enabled to further enhance detection. An internal timer is set to keep lights on during brief periods of inactivity, and is reset every time occupancy is signaled by either the passive infrared or acoustic detection technologies. Ambient daylight detection can also be enabled in equipped units so that lights are held off in rooms with sufficient light contribution from windows or skylights.

    Especificação
    • Features / Wall Switch Sensors

      Physical Features

      • Enclosure is 25-40% Shallower than Other Sensors (< 1” Depth into Wallbox)
      • Unique Bat-Wing Shaped Lens Provides Enhanced Peripheral Detection
      • Modern Look and Intuitive Easy-Tap Buttons for On/Off, Raise, & Lower
      • Rugged Vandal Resistant Lens
      • Settings are Adjustable Without Removing Cover Plate

      Operational Features

      • Wall-To-Wall Passive Infrared Small Motion Detection
      • Passive Acoustic Detection (Optional) – Prevents False Offs when No Motion is Present
      • 100% Passive Detection Methods – No Interference Potential from External Devices
      • Configurable Sensor Settings Including Time Delays and Occupancy/Vacancy Operating Modes
      • Blue Locator LED when Lights are Off
      • Optional Wiring Connections for Multi-way or Multi-Sensor Applications
    Especificação técnica
    • Ref. únicalow-voltage-wall-switch-sensors
    • Família de produtoWall Switch Sensors
    • Grupo de produtosLow Voltage
    • TipoObjeto (objeto único)
    • Data de publicação2025-06-06
    • Número da edição1
    Afins
    • Material principalPlástico
    • Desenhado emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectInstalações Elétricas - Sensores
    • Classificação IFCElemento elétrico
    • Código ETIMEG000026
    • Nome ETIMSensors
    • Código Uniclass 2015Pr_75_50_76_58
    • Descrição Uniclass 2015Occupancy sensors
    • CSI MasterFormat 2014 Code26 09 23
    • Título CSI MasterFormat 2014Lighting Control Devices
    • Número OmniClass23-27 15 21
    • Título OmniClassBuilding Lighting Controls