Publique seus produtos
Burin Table H74 140x140
Burin Table H74 140x140
    viccarbe
    Arquivado

    Burin Table H74 140x140

    Burin is a symbolic tribute to traditional wood carving tools. The unmistakeable silhouette of the base runs through this extension of the collection to include a new table with a central base, available in different heights and a double version for large surface areas. Conceived for both homes and community spaces, the new Burin table gives continuity to the family that was launched in 2011 with the side table designed by Patricia Urquiola.
    Especificação
    • Central support available in roto-moulded polyethylene in white, black or taupe. The 30 mm thick cover or work surface is made with microtextured MDF. It is lacquered with one of our collection’s finishes, making it very scratch resistant. It also comes with a solid oak veneer, stained in mate, wenge, cognac or ash. Available in high resistance materials such as HPL with MDF for heavy contract use.
    Especificação técnica
    • Ref. únicaBurin-Table-H74-140x140
    • Família de produtoBurin
    • Grupo de produtosBurin Table
    • TipoObjeto (objeto único)
    • Data de publicação2021-05-03
    • Número da edição1
    • Altura (mm)740
    • Largura (mm)1400
    • Profundidade (mm)1400
    Afins
    • Material principalPolipropileno
    • Material secundárioMDF
    • Desenhado emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectMobiliário - Mesas