Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

;

A.09 : Th. Insul. - Window - IGU iplus

Ref. Exclusiva: IGU-iplus-Window
Marca: AGC Glass
Familia do produto: Windows
Grupo do produto: Glass
Data de publicação: 2016-08-04
Número da edição: 3
Tipo: Material de construção
Download (4)
The ‘plus’ in our iplus range equates to high thermal insulation, high solar gains and high light transmission. Perfect for home or apartments where the principal purpose is to take in as much light and energy from the sun as possible, these neutral-looking low-emissivity coatings saves energy and money, and provides a more comfortable living space.
The iplus coatings also benefit from its durable surface resists scratches and handling, making it easy to process for industrial applications like ovens and refrigerators.
The products in the iplus range provide a wide range of functions:
•Thermal insulation, keeps the warmth inside during the winter, without compromising on natural light.
•Solar control, prevents overheating and maintains excellent thermal insulation (iplus EnergyN)
•Anti-condensation with single-coated (iplus AF) or double-coated products (iplus AF Top and iplus AF EnergyN)

•High thermal insulation which has a positive impact on energy savings, comfort and the environment (iplus Top 1.1, iplus Advanced 1.0, iplus Twin Top, iplus LS)
•Versions compatible with the tempering process (iplus Top 1.1T, iplus Advanced 1.0T, iplus LST, iplus EnergyNT) to improve glass safety

Light Transmission - LT [%]: 63 - 84
Solar Factor - g [%]: 36 - 76
External Light Reflexion - LRe [%]: 12 - 27
Internal Light Reflexion - LRi [%]: 12 - 24
Energy Absorption - EA [%]: 9 - 31
Shading coefficient - Sc [-]: 0,41 - 0,87
U glass [W/m².K]: 0,6 - 1,5


Material principal: Glass
Material secundario:
Projetado em:
Fabricado em:

Categoria BIMobject: Materiais de construção - Glass & Glazing
Classificação IFC: Window
Nome UNSPSC: Glass products
Código UNSPSC: 301717
Uniclass 1.4 Código: L6332
Uniclass 1.4 Descrição: Glass
Uniclass 2.0 Código: PR-45-57-34
Uniclass 2.0 Descrição: Glass Panels
Uniclass 2015 Código: Pr_25_71_33_35
Uniclass 2015 Descrição: Glass panels
NBS Reference Código: 45-57-34
NBS Reference Descrição: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Número: 23-17 15 11
OmniClass Título: Glass Glazing
Este produto está disponível em:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Nome Valor
Application Window
Height 300 mm — 6000 mm
Shading Coefficient 0.45 — 0.87
Thermal Transmittance - U factor 0.6 W/m²K — 1.5 W/m²K
Total Solar Energy Transmittance 36 % — 76 %
Visible Light Transmission 63 % — 84 %
Width 210 mm — 3210 mm

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados