Publicar produtos
Product image
Ícone da coleção

Motorized Plenum por Airzone

Airzone motorized plenum with neck that mechanically adapts to the main ducted AC units.
Motorized plenum includes:
- Main control board (Airzone Central V1.3) that controls the system throughwired and wireless devices.
- Daikin communication gateway (for more information, see the technicaldatasheet of the gateway).
- Round dampers of 150 or 200 mm (6” and 8”) in diameter.
- Manual airflow control system.

A coleção contém

14 Produtos