Publicar produtos
Pump chambers 400
Pump chambers 400
    Altech
    Arquivado

    Pump chambers 400

    This product is only available for the Swedish market. The Altech Pump chamber 400 is made of polypropylene, PP, and comes with pump connection accessories and an extra lifting device for the pump as well as a sturdy and sturdy lid that is screwed fast, making it child resistant. The bottom is also screwed and sealed with silicone FA 180. The pump chamber is available in two different lengths, 2 meters and 3 meters and are delivered without pre-drilled inlets, which allows you to choose the height of the inlet you want.
    Especificação
    • This product is only available for the Swedish market.
    Especificações técnicas
    • Ref.ª únicaPumpbrunnar_400
    • Familia de productoChambers
    • Grupo de produtosPump chambers
    • TipoDocumentação (indicativo)
    • Data de publicação2016-08-09
    • Número de edição1
    Relacionado
    • Material principalPolipropileno
    • Concebido emSweden
    Classificação
    • Categoria BIMobjectCanalização - Canalização
    • Classificação IFCObjeto
    • Uniclass 2015 CódigoAc_10_40_67
    • Uniclass 2015 DescriçãoPlumbing