Publicar produtos
Orangery planter – DUALIS
Orangery planter – DUALIS
Orangery planter – DUALIS
Orangery planter – DUALIS
Orangery planter – DUALIS
Orangery planter – DUALIS
    ATECH SAS

    Orangery planter – DUALIS

    Traduzido por Google,

    Com o plantador de laranjal DUALIS, enfeite o espaço urbano com lindas árvores e desenhos florais. Disponível em vários materiais.

    Especificação
    • Materials & Finishes:
      Steel planter th. 3 mm with anti-corrosion treatment and hot lacquered steel, RAL or AkzoNobel colours of your choice
      Adjustable feet (adjustment on a maximum height of 120 mm)
      Panels:
      Exotic wood th. 22 mm 3 stains at your choice (Colorless, Light Oak, Dark Oak) / Steel sheet bended or smooth th. 1-1,5 mm / Laminated wood th. 6-8 mm grooved or smooth 4 colours at your choice (Light Afro, Sahara Afro, English Cherry or Sun Pear)
      Planting liner:
      Planting liner in recycled polyethylene with anti-UV treatment
      Colour black
      Removable drainage grid
      Water reserve with overflow
      Fixing:
      To put on the ground
      Options:
      Finishing piece for posts forged ball (A), decorative ball (B) or ogive (C)
      Lifting system for planting liner

    Especificações técnicas
    • Ref.ª únicaATC010003
    • Familia de productoUrban Furniture
    • Grupo de produtosOutdoor Furniture
    • TipoObject (objeto único)
    • Data de publicação2020-02-02
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioMadeira
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo