Publicar produtos
Atkore - ACS/Uni-Fab - Single 20A TR Duplex Receptacles with Universal Bracket
Atkore

Atkore - ACS/Uni-Fab - Single 20A TR Duplex Receptacles with Universal Bracket

Traduzido por Google,

Receptáculos duplex prontos para cabos

Baixe Atkore BIM Toolbar gratuitamente para acessar mais de 1.000 famílias sem sair do Revit na Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

ou em nosso site BIM:
http://atkore.com/bim
Especificação
  • Features & Benefits

    • Devices are installed, side-wired, taped and fitted with quick connect feature
    • Cable ready assemblies terminated outside box, eliminating need to remove mud ring
    • Universal brackets have built in standoffs for up to 6″ walls
    • Brackets designed to stay together when mud ring is removed
    • Open brackets speed up rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
    • Speeds up the rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
    • Fixed pricing
    • The contractor can provide his own cable or buy Uni-Fab’s custom-cut whips
    • Mounting templates are available
    • Reduces material storage, waste and handling
    • Metal device protectors prevent damage by other trades
    • Ideal for the repetitive and non-repetitive floor layouts
    • Universal brackets mount to either side of a framing stud
    • UL listed assembly (UL QQYZ)
    • IBEW/USA
Especificações técnicas
  • Ref.ª únicasingle-20a-tr-duplex-receptacles-universal-bracket
  • Familia de productoACS - Uni-fab
  • Grupo de produtosPrefabricated Device Assemblies
  • TipoObject (objeto único)
  • Data de publicação2022-03-28
  • Número de edição1
Classificação
  • Categoria BIMobjectComponentes elétricos - Fichas e tomadas
  • Uniclass 2015 CódigoPr_70_70
  • Uniclass 2015 DescriçãoPower and lighting outlet products
  • Código CSI MasterFormat 201426 00 00
  • Título CSI MasterFormat 2014Electrical
  • Número OmniClass23-35 27 11
  • Título OmniclassElectrical Receptacles