Publicar produtos
Safety Net
Arquivado

Safety Net

Babcock-Davis' Safety Net is designed to be installed in floor door openings to reduce risks associated with falls. The safety net easily slides on guide rails to facilitate entry and then re-positioned to prevent fall through. This system also prevents objects from falling through the opening onto people below.

Features
  • OSHA Compliant
  • Spring Clips
  • Mounting Options
Especificação
  • Model: BSN Material: Rail: Extruded aluminum 6061-T6; Netting: Nylon webbing; Rings: Aluminum alloy Load: 5000 Lb. Breaking Strength Installation: New Construction: 1/2 inch nuts and bolts; Retrofit: 1/2 inch wedge-style concrete anchors Compliance: OSHA 29 CFR1926.502(c) Warranty: Five (5) years
Especificações técnicas
  • Ref.ª únicasafety-net
  • Familia de productoFall Protection
  • Grupo de produtosSafety Accessories
  • TipoObject (objeto único)
  • Data de publicação2017-04-21
  • Número de edição1
Relacionado
  • Material principalAlumínio
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectConstrução - Outros