Belimo. Security and comfort.
At Belimo you will find the world's leading actuator and valve technology for heating, ventilation and air conditioning as a complete range from a single source - and all this at a first-class price-performance ratio.
The complete range
Belimo actuators are available with the control types open-close, continuous and 3-point for nominal voltages AC / DC 24 V and AC 110 V / 230 V. Flexible MF and bus-compatible MP types can be parameterized individually. Special fire protection and smoke extraction damper drives increase safety, control systems for volume flow systems create individual room comfort. Novel valve solutions reduce costs and energy consumption.
More performance, more value
With its consistent focus on market needs and groundbreaking innovations, Belimo has been setting the standards in HVAC actuator and valve technology since 1975. Customer requests are fulfilled quickly and flexibly, personal support is ensured worldwide. Every drive is put through its paces before delivery. The specialized know-how and the proverbial «SWISS QUALITY» allow a five-year guarantee on the entire range.
Os seus dados pessoais poderão ser partilhados com fabricantes terceiros com base na sua atividade na plataforma. Pode cancelar a qualquer momento nas Definições de Perfil, em conformidade com as leis de proteção de dados aplicáveis.