Publicar produtos
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
BETAFENCE Betaview Optima + Bolt Flat Max Fixators
    Betafence
    Arquivado

    BETAFENCE Betaview Optima + Bolt Flat Max Fixators

    Manufactured in South Africa

    BETAVIEW & OPTIMA SYSTEM

    Small aperture security fence with two coating options
    The Betaview® range is the leading aesthetic security system in South Africa.  

    Betaview OPTIMA is an affordable solution with optimized coatings for low-to-medium corrosive and inland environments. Betaview (standard) offers superior corrosive protection in high-to-extreme corrosive environments.

    - Small apertures make the fence hard to cut & climb.
    - Excellent visibility and from a distance appear almost invisible.
    - Two coating versions to suit different corrosive environments. 
    - Manufactured in South Africa.

    Especificações técnicas
    • Ref.ª únicaBetaviewOptima-BoltFlatMaxFixators
    • Familia de productoMetal Fence Panel
    • Grupo de produtosBetaview System
    • TipoObject (objeto único)
    • Data de publicação2021-06-15
    • Número de edição1
    Relacionado
    • Material principalAço galvanizado
    • Concebido emSouth Africa
    • Fabricado emSouth Africa
    Classificação
    • Categoria BIMobjectPaisagismo - Vedações