Publicar produtos
Series 100BE - Aluminum Flush Doors
Arquivado

Series 100BE - Aluminum Flush Doors

Cline's 100BE Flush Aluminum Series Door was the product that launched the company. Being the oldest manufacturer of flush aluminum doors, Cline has spent over 50 years perfecting this product. The 100BE series door is a staple product for water treatment facilities, offshore oil rigs, military housing, government buildings, and hospitals. The 100BE Series offers strength, flexibility of design, and endurance. Any environment where the conditions are tough, chemically or physically, the 100BE stands up to the challenge. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Especificação
  • Finish - Aluminium Clear Anodized Class II Door Glazing - Glass Thick Tempered
Especificações técnicas
  • Ref.ª únicaSeries-100BE-Aluminum-Flush-Doors
  • Familia de productoMetal Passage Doors
  • Grupo de produtosFlush Aluminium Doors
  • TipoObject (objeto único)
  • Data de publicação2014-04-01
  • Número de edição1
Relacionado
  • Material principalAlumínio
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectPortas - Portas Industriais
  • Classificação IFCPorta
  • Nome UNSPSCDoors
  • Código UNSPSC301715