Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

;

SYSTEM FOR WATERPROOFING POOLS AND BATHS

Ref. Exclusiva: geodry-impermeabilizzazione-waterproof-piscine-vasche-gtex-airfull
Marca: COLMEF
Familia do produto: GEODRY
Grupo do produto: Waterproof building systems with GEOMEMBRANE G-TEX
Data de publicação: 2019-03-05
Número da edição: 1
Tipo: Object (objeto único)
Download (5)

System for waterproofing pools, baths, tanks and surfaces of any type and dimension with G-TEX AIRFULL geomembrana by GEODRY, geomembrane in FPO, waterproof, decoupling, with vapour diffusion control, anti-fracture, elastic, flexible, with a multilayer structure, crack-bridging ability and dimensional stability between -40 °C and +80 °C.

G-TEX AIRFULL: geomembrane in FPO, waterproof, decoupling, with vapour diffusion control, anti-fracture, elastic, flexible, with a multilayer structure, crack-bridging ability and dimensional stability between -40 °C and +80 °C, suitable on any type of substrate even cracked, for the waterproofing of pools, baths, tanks and surfaces of any type and dimension. Suitable for: pools and baths, roofing, roof terraces, terraces, large surfaces.

AQUASAFE ULTRATECH: mineral Gel-Sol-Gel adhesive with variable rheology specific for continuous immersion bonding of G-TEX AIRFULL geomembrane in GEODRY waterproofing systems in pools, baths, containing water and subsequent laying of ceramic tiles of all types, porcelain stoneware, ceramic and glass mosaics and klinker.

AQUAFIX POLYS: moisture-curing, mineral organic adhesive, permanently elastic, specific for bonding and sealing overlaps between G-TEX geomembranes and all G-TEX STRIP elements.

AQUAFIX HYBRID: hybrid moisture-curing sealing adhesive, tixotropic and elastic specific for bonding and sealing G-TEX geomembranes on any kind of metal, plastic, synthetic and cement surfaces, even damp.

G-TEX STRIP H 12: elastic waterproof tape in FPO specific for sealing combined joints between G-TEX geomembranes.

G-TEX STRIP 90 / G-TEX STRIP 270: shaped elastic waterproof tape in FPO specific for sealing joints between floor and wall in 90° or 270° corners.


Material principal: FPO (polyolefin)
Material secundario: Polyester
Projetado em: Italy
Fabricado em: Italy

Categoria BIMobject: Materiais de construção - Impermeabilização & Membranas
Classificação IFC: Floor
Nome UNSPSC: Separators
Código UNSPSC: 401617
Uniclass 1.4 Código: JJ
Uniclass 1.4 Descrição: Waterproofing
Uniclass 2015 Código: Pr_25_57_51_31
Uniclass 2015 Descrição: Flexible polyolefin (FPO) polymeric membranes
CSI MasterFormat 2014 Code: 07 10 00
CSI MasterFormat 2014 Title: Dampproofing and Waterproofing
OmniClass Número: 23-13 25 17
OmniClass Título: Waterproofing
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Este produto está disponível em:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Nome Valor
Application Temperatures -40 °C — 80 °C
Facing Material Rivestimenti in ceramica, gres porcellanato, pietra naturale, pietra ricostruita, materiali resilienti, protettivi e decorativi, pavimenti tecnici / flottanti.
Insulation Medium Type Impermeabilizzante e desolidarizzante
Material FPO: doppio strato Flessibile di PoliOlefine + EVA (Etilene Vinil Acetato)
Puncture Resistance ≥ 20 kg
Tensile Strength L = 620 N/50 mm; T = 531 N/50 mm
Thickness 0.8 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valor
Material FPO: doppio strato Flessibile di PoliOlefine + EVA (Etilene Vinil Acetato)

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados