Publicar produtos
LENS CEILING-MOUNTED SELF-CONTAINED
LENS CEILING-MOUNTED SELF-CONTAINED
LENS CEILING-MOUNTED SELF-CONTAINED
LENS CEILING-MOUNTED SELF-CONTAINED
LENS CEILING-MOUNTED SELF-CONTAINED
    Daisalux

    LENS CEILING-MOUNTED SELF-CONTAINED

    Traduzido por Google,

    Luminária de emergência autónoma com tecnologia LED, com corpo cilíndrico de alumínio pintado com policarbonato opalino ou difusor transparente. Adequado para montagem no teto.

    Modelos:

    Sem manutenção: LENS N20 (AD), LENS N30 (AD), LENS N40 (AD), LENS N70 (AD), LENS 2N20 (AD), LENS 2N30 (AD), LENS 2N40 (AD), LENS 2N70 (AD) , LENS 3N20 (AD), LENS 3N30 (AD), LENS 3N40 (AD), LENS 3N70 (AD)

    Mantido: LENS P20 (AD), LENS P30 (AD), LENS P40 (AD), LENS P70 (AD), LENS 2P20 (AD), LENS 2P30 (AD), LENS 2P40 (AD), LENS 2P70 (AD), LENS 3P20 (AD), LENS 3P30 (AD), LENS 3P40 (AD), LENS 3P70 (AD)

    A/TCA não mantido: LENS N20 A/TCA (AD), LENS N30 A/TCA (AD), LENS N40 A/TCA (AD), LENS N70 A/TCA (AD), LENS 2N20 A/TCA (AD) , LENS 2N30 A/TCA (AD), LENS 2N40 A/TCA (AD), LENS 2N70 A/TCA (AD), LENS 3N20 A/TCA (AD), LENS 3N30 A/TCA (AD), LENS 3N40 A/ TCA (AD), LENS 3N70 A/TCA (AD)

    A/TCA mantido: LENS P20 A/TCA (AD), LENS P30 A/TCA (AD), LENS P40 A/TCA (AD),
    LENS P70 A/TCA (AD), LENS 2P20 A/TCA (AD), LENS 2P30 A/TCA (AD), LENS 2P40 A/TCA (AD), LENS 2P70 A/TCA (AD), LENS 3P20 A/TCA (AD), LENS 3P30 A/TCA (AD), LENS 3P40 A/TCA (AD), LENS 3P70 A/TCA (AD)

    Especificação
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains. TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored. Characteristics: Format: Lens Operation: Non-maintained, Maintained, Autotest, TCA Duration (h): 1, 2, 3 Installation height (m): 2.0 to 15 Emergency lamp: MHBLED Charging indicator: LED Protection rating: IP40 IK04 Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz Test device: Autotest, TCA Remote control connection: Yes Battery type: NiMH Electrical insulation: Type II Photometric data: Luminous flux in emergency (lm): 200
    Especificações técnicas
    • Ref.ª únicaLENS_AD_IN
    • Familia de productoLens
    • Grupo de produtosEmergency Luminaires
    • TipoObject (objeto único)
    • Data de publicação2018-07-09
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioComponentes eletrônicos e óticos
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectIluminação - Emergência e segurança
    • Classificação IFCAparelho de Iluminação
    • Nome UNSPSCEmergency lighting and accessories
    • Código UNSPSC391117