Publicar produtos
Skift sofa
Skift sofa
    Arquivado

    Skift sofa

    SKIFT SOFA Lars Hofsjö and Daviddesign’s biggest success in recent years is the collection of Skift chairs. Now we are proud to expand with one more product. A compact 2 seater sofa with similar design as the chairs. Skift Sofa in Oak is also available with seat height 500 mm. Steel base in white or black. Wood base in ash. Optional in oak or black/white stained ash. Skift is also available with different variants of base, Skift, Skift Swivelling and Skift Wheel. Skift is also available in a more generous version called Skift Plus, Skift Plus 4, Skift Plus Swivelling, Skift Plus Wheel and Skift Plus Wood. The latest addition to the Skift family is the Skift Lounge.
    Especificações técnicas
    • Ref.ª únicaSkift-sofa
    • Familia de productoFurniture
    • Grupo de produtosSkift
    • TipoObject (objeto único)
    • Data de publicação2021-11-26
    • Número de edição1
    • Altura (mm)810
    • Largura (mm)1220
    • Profundidade (mm)640
    Relacionado
    • Peso líquido (Kg)15
    Classificação
    • Categoria BIMobjectMobiliário - Cadeiras, Sofás & Bancos
    • Classificação IFCMobilia
    • Nome UNSPSCFurniture and Furnishings
    • Código UNSPSC56
    • Código CSI MasterFormat 201412 50 00
    • Título CSI MasterFormat 2014Furniture
    • Número OmniClass23-21 23 00
    • Título OmniclassResidential Furniture and Equipment
    • Código CSI UniFormat IIE
    • Título CSI UniFormat IIEQUIPMENT & FURNISHINGS

    Produtos parecidos

    4.7 out of 5 stars 4.7 (23)
    4.5 out of 5 stars 4.5 (36)
    4.5 out of 5 stars 4.5 (14)
    4.8 out of 5 stars 4.8 (33)