Publicar produtos
Super G™ A
Ecophon

Super G™ A

For ceilings in school corridors and other environments where there is some risk of mechanical impact. Ecophon Super G A has an exposed grid system, with impact bracing bars or clips keeping the tiles in place. The tiles are demountable. The systems consist of Ecophon Super G A tiles and Ecophon Connect grid systems, with an approximate weight of 3-4 kg/m². The tiles are manufactured from high density, 3rd generation glass wool. The visible surface has a strong glass fibre fabric and the back of the tile is covered with glass tissue. The edges are primed or natural. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel.
Especificações técnicas
  • Ref.ª única20548
  • Familia de productoModular ceilings
  • Grupo de produtosSuper G
  • TipoObject (objeto único)
  • Data de publicação2016-01-11
  • Número de edição1
Classificação
  • Categoria BIMobjectConstrução - Forros
  • Classificação IFCForro
  • Nome UNSPSCSuspended ceiling systems
  • Código UNSPSC30161604