Publicar produtos
Industry™ Modus
Ecophon

Industry™ Modus

A function ceiling suitable for noise reduction in industry premises, where different sizes and installation methods are required. Ecophon Industry Modus can be installed in exposed grid systems or with screw and washer. The system consists of Ecophon Industry Modus tiles and Ecophon Connect grid systems, with an approximate weight of 3-5 kg/m² depending on thickness. The tiles are manufactured from high density 3rd generation glass wool. The visible surface is a batch painted glass tissue (S) and the back of the tile is covered with glass tissue. The edges are natural. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel. (Ecophon Industry Modus is a function ceiling system any smaller aesthetical deviations between the tiles may occur. These deviations do not have any impact on the functionality of the system).
Especificações técnicas
  • Ref.ª única20552
  • Familia de productoModular ceilings
  • Grupo de produtosIndustry
  • TipoObject (objeto único)
  • Data de publicação2016-01-11
  • Número de edição1
Classificação
  • Categoria BIMobjectConstrução - Forros
  • Classificação IFCForro
  • Nome UNSPSCSuspended ceiling systems
  • Código UNSPSC30161604