Publicar produtos
Vespaio Svelto foundation slab
Vespaio Svelto foundation slab
Vespaio Svelto foundation slab
Vespaio Svelto foundation slab
Vespaio Svelto foundation slab
Vespaio Svelto foundation slab

    Vespaio Svelto foundation slab

    Traduzido por Google,

    Descubra o VESPAIO SVELTO do Grupo Ferracin: a solução ecológica para espaços rastejantes, cavidades e pisos ventilados !

    Fabricado com materiais plásticos reciclados provenientes de resíduos industriais e pós-consumo, o sistema de cofragem descartável Vespaio Svelto é a escolha inteligente para qualquer projeto de construção. Com a sua composição sustentável, contribui para a preservação do meio ambiente sem comprometer a qualidade e a solidez das fundações em polipropileno.

    Especificação
    • The Vespaio Svelto, made of recycled polypropylene, is a versatile solution for crawl spaces, cavities and ventilated floors, suitable for all types of construction, whether new or under renovation.

      Characterised by a square design (56×56 – 58×58 cm), it offers a modular interlocking system for easy installation on a concrete foundation.

      After the electrowelded mesh has been laid and the concrete has been poured, the Vespaio Svelto forms pillars that guarantee the strength of the floor, evenly distributing the loads over the entire surface. If necessary, it can be shaped and completed with the FERMOPLAST accessory, ensuring effective closure and avoiding waste during concrete pouring.

      Thanks to its structure, the Vespaio Svelto creates an air chamber under the ground floor, allowing perfect ventilation and improving room comfort. In addition, it acts as a barrier against rising damp from the ground and prevents the accumulation of radon gas, ensuring a waterproof and safe floor.

      Its hollow shape allows the easy passage of underground technological installations and networks in all directions, facilitating inspections and possible modifications over time. Adaptable also in seismic areas, by connecting the electro-welded mesh to perimeter beams, it offers greater resistance and stability to the entire structure.

      Available in different sizes:

      cm 10 – 15 – 20 – 25 (58×58 cm – 3 pcs/sqm)

      cm 27 – 30 – 35 – 40 – 45 – 50 (56×56 cm – 3.2 pcs/sqm).

      The Vespaio Svelto adapts to the specific needs of each project, offering versatility and reliable performance.

    Especificações técnicas
    • Ref.ª únicavespaio-svelto-foundation-slab
    • TipoObject (objeto único)
    • Data de publicação2026-05-13
    • Número de edição1
    Relacionado
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectSoalhos - Sistemas de Pisos

    Disponibilidade da região

    Europa