Ao utilizar nossos serviços você concorda com a nossa utilização de cookies aqui !

Aceitar
;

Tessera Nexus

Ref. Exclusiva: FO-TE-NEX
Marca: Forbo Flooring Systems
Familia do produto: Flooring
Grupo do produto: Carpet Tiles
Largura (mm): 500
Altura (mm): 500
Data de publicação: 2019-12-10
Número da edição: 1
Tipo: Material de construção
Download (3)

The right structure creates a catalyst, where ideas can freely form and thoughts come together, joining and making connections; ideas that can then develop further, interacting with each other forming new connections and becoming the nexus in our ever-changing network. Tessera Nexus carpet tiles merge a metallic web overlay with a sophisticated striated ground, creating a network of connections.

Nexus can be easily combined with Allura Flex vinyl tiles using the same adhesive, without the need for transition strips, additional profiles, or inconvenient build-up of the sub floor
Nexus meets Ska criteria for M12 soft floor coverings
Contains 59% recycled content by weight
100% Invista Antron® Lumena solution dyed polyamide 6.6 yarn, for durability and color fastness


Material principal: Polyamide
Material secundario:
Projetado em: United Kingdom
Fabricado em: United Kingdom

Categoria BIMobject: Soalhos - Carpetes
Nome UNSPSC: Flooring
Código UNSPSC: 301617
Uniclass 1.4 Código: L53
Uniclass 1.4 Descrição: Floor coverings, claddings, linings
Uniclass 2.0 Código: SS-20-42-72
Uniclass 2.0 Descrição: Resilient And Textile Floor Covering Systems
Uniclass 2015 Código: EF_30_20
Uniclass 2015 Descrição: Floors
NBS Reference Código: 20-42-72
NBS Reference Descrição: Resilient And Textile Floor Covering Systems
Este produto está disponível em:
Africa
  • Botswana
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Côte d'Ivoire
  • Ghana
  • Kenya
  • Morocco
  • Namibia
  • Saint Helena
  • Senegal
  • South Africa
  • Tanzania
  • Tunisia
  • Uganda
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Bangladesh
  • China
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Macau
  • Malaysia
  • Mongolia
  • Nepal
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Oman
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Canada
  • Caribbean Netherlands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Greenland
  • Mexico
  • Sint Maarten
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Flooring - Carpets

Nome Valor
Material Polyamide
Width 500 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valor
Material Polyamide

BIMobject®