Publicar produtos
MRS, mechanical hinged lip loading platform MRS
Hörmann
Arquivado

MRS, mechanical hinged lip loading platform MRS

Hörmann mechanical hinged lip loading platform MRS Manually operated loading platform with hinged lip for fitting in front of the hall opening with side brackets to hold buffers. Self-supporting steel articulated design in accordance with EN 1398. Marking: CE, EAC, UKCA with Environmental Product Declaration (EPD) acc. to ISO 14025 and EN 15804, ift Rosenheim EPD-VT-0.6.1 Dimensions (width × length): 1250 – 2250 × 435 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Especificação
  • Manually operated loading platform with hinged lip for fitting in front of the hall opening with side brackets to hold buffers. Self-supporting steel articulated design in accordance with EN 1398. Note on use of bullet points: • for standard equipment to choose - for optional equipment Steel construction, welded, rear mounting plate, platform with reinforcement profiles on the underside. Platform made of moulded, anti-slip steel (running plate S235), 6/8 mm thick. Lip made of moulded, anti-slip steel (running plate S355), 12/14 mm thick. Lip with inclination, 405 mm long, length in front of ramp approx. 300 mm. Operation via a control bar with chain. Counterbalance via gas spring. Ordering width: • 1250 mm, rated load 45 kN acc. to EN 1398 • 1500 mm, rated load 45 kN acc. to EN 1398 • 1750 mm, rated load 45 kN acc. to EN 1398 • 2000 mm, rated load 60 kN acc. to EN 1398 • 2250 mm, rated load 60 kN acc. to EN 1398 Note: To avoid lane grooves in the platform when using industrial trucks with (hard) PU / Vulkollan rollers: restriction of total weight recommended for reach lift trucks to max. 3 t, for industrial trucks max. 5 t at nominal load ≥ 50 kN. This information does not change the rated load! Levelling +68/–106 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Especificações técnicas
  • Ref.ª única1289
  • Familia de productoDock levellers
  • Grupo de produtosHinged lip dock levellers
  • Data de publicação2023-09-06
  • Número de edição1
Relacionado
  • Material principalAço
  • Concebido emGermany
  • Fabricado emGermany
Classificação
  • Categoria BIMobjectEquipamento de carga - Plataformas em Docas
  • Classificação IFCRampa
  • Nome UNSPSCLift stations
  • Código UNSPSC47101533
  • Uniclass 2015 CódigoEF_35_20
  • Uniclass 2015 DescriçãoRamps
  • Código CSI MasterFormat 201411 13 19.13
  • Título CSI MasterFormat 2014Loading Dock Levelers
  • Número OmniClass23-23 23 17
  • Título OmniclassLoading Dock Ramps And Bridges