Publicar produtos
Dining Setting

Dining Setting

Traduzido por Google,

Jantar - Compartilhe momentos agradáveis ​​em boa companhia.

Conjunto de jantar da Icons of Denmark composto por: Bloco com floreira, mesas Bank Pill e cadeiras estofadas Katla.

Especificação
  • Blox:

    Engineered with robust, internal frames that connect effortlessly, BLOX removes the need for traditional joinery, allowing you to repurpose and reconfigure your environment with ease. The external panels and tops are available in a variety of materials, giving you endless possibilities to update and develop the look of your BLOX system over time.

    The Bank Sofa:

    The Bank sofa is an off-the-shelf banquette seating solution. Designed to be reconfigured, the Bank Sofa comes in three different modules that all work together.

    Bank Table:

    Complementing the Bank Sofa, this table range is made for conversations. Simple and elegant, the Bank table is crafted with meticulous attention to detail, stability, and quality, using mdf for the table top and powder coated steel for the base.

    Katla Chair:

    Innovative and light in character, the distinctive profile of the Katla is a classically refined product born out of Nordic traditions and crafted with contemporary technology.

Especificações técnicas
  • Ref.ª únicadining-setting
  • Familia de productoFurniture
  • Grupo de produtosCurated Spaces
  • TipoMontagem (vários objetos)
  • Data de publicação2026-05-19
  • Número de edição1
  • Largura (mm)3300
  • Profundidade (mm)2647
Ligações
Relacionado
  • Concebido emDenmark
  • Fabricado emDenmark
Classificação
  • Categoria BIMobjectMobiliário - Mobiliário
  • Classificação IFCMobilia
  • Código ETIMEG017960
  • Nome ETIMFurniture
  • Número OmniClass23-21 11 00
  • Título OmniclassCommercial Furniture