Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

;

Svita Sky Vent 1000x1000

Ref. Exclusiva: svita-sky-vent-1000
Marca: Icopal
Familia do produto: Fire Ventilator
Grupo do produto: Electromechanical opener with dome
Largura (mm): 1000
Altura (mm): 1000
Data de publicação: 2016-08-19
Número da edição: 1
Tipo: Object (objeto único)
Download (3)
Svita Sky Vent System consist of fire ventilator, control unit, sensors and button for manual operation. Fire ventilator Sky Vent is equipped with an electro-mechanical opening device powered with 48 V DC which guarantees a large opening force and allows the system to handle large snow loads. Sky Vent fire ventilator is upward opening and equipped with a dome of 2,3 or 4 layers of acrylic, clear or opal. The lid opening angle exceeds 140 degrees. Upstand height 250 or 500 mm in the standard version, height up to 1000 mm is possible, the upstand is insulated with 50mm mineral wool. Fall protection mounted in the upstand by default. Size from 1000 x 1000 to 2400 x 1200 mm. The control unit contains battery as power back up source in case of power failure, accessories for comfort ventilation, such as wind and rain sensors are available. Intrusion Grids, flashings and separate indication for open ventilator available as accessory. The fire ventilators are certified according to EN 12101-2 and fulfills the requirements of SS 883006.

Essential characteristics according to EN 12101-2.
Reliability Re 100
Snow load SL 1000 Pa
Ambient temperature T (-15) ° C
Wind load WL 1500 Pa
Fire resistance B 300 ° C
Effective area see the declaration of performance.

Physical properties
U-value of 2.7 W / m °C
Light transmission 85%-52%

Electrical properties
Voltage 48 V DC
Power consumption 2,5 A


Material principal: Steel
Material secundario: Acrylic
Projetado em: Sweden
Fabricado em: Sweden

Categoria BIMobject: Fire Products - Smoke Ventilation
Classificação IFC: Window
Nome UNSPSC: Roofing vents
Código UNSPSC: 30151607
Uniclass 1.4 Código: JL11
Uniclass 1.4 Descrição: Rooflights/Roof windows
Uniclass 2.0 Código: SS-65-10-80-80
Uniclass 2.0 Descrição: Smoke And Heat Exhaust Ventilation Systems
NBS Reference Código: 65-10-80-80
NBS Reference Descrição: Smoke And Heat Exhaust Ventilation Systems
CSI MasterFormat 2014 Code: 07 72 36
CSI MasterFormat 2014 Title: Smoke Vents
OmniClass Número: 23-13 41 17 15
OmniClass Título: Roof Smoke Vents
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
Este produto está disponível em:
Europe
  • Sweden

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados