Publicar produtos
ISOPAN Isodeck PVSteel PU
ISOPAN Isodeck PVSteel PU
    Isopan
    Arquivado

    ISOPAN Isodeck PVSteel PU

    Polyurethane sandwich panel for roofing, with a 5-rib corrugated profile on the inside, designed for flat roofs. The external side consists of a flat metal sheet combined with a pvc layer. UTILIZATION Isodeck PVSteel PU is a sandwich panel for flat roofs, thanks to the presence of a double sheet that makes it resistant to loads. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - 5-ribs corrugated profile - External metal sheet coated with a pvc layer
    Especificações técnicas
    • Ref.ª únicaIsodeck_PVSteel_PU
    • Familia de productoFlat Roof Panel
    • Grupo de produtosDouble Metal Skin
    • TipoObject (objeto único)
    • Data de publicação2017-02-16
    • Número de edição1
    • Largura (mm)1000
    Relacionado
    • Material principalAço
    • Material secundárioPoliuretano
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectParedes - Painéis sanduíche
    • Classificação IFCTelhado
    • Nome UNSPSCRoofing materials
    • Código UNSPSC301515