Ao utilizar nossos serviços você concorda com a nossa utilização de cookies aqui !

Aceitar
;

Altavoz - storage

Ref. Exclusiva: ALAx
Marca: Karl Andersson & Söner
Familia do produto: Altavoz
Grupo do produto: Storage
Data de publicação: 2014-11-25
Número da edição: 1
Tipo: Object (objeto único)
Altavoz (Carlos Tiscar, 2011) is the open storage solution with an angled interior that give it a strong visual impression. The underlying idea is that the shelving should act as a “visual loudspeaker” that exists to amplify the qualities of what is being stored or displayed inside. Altavoz comes in three sizes. By hanging several of these boxes on the wall – horizontally, vertically or scattered over the surface – it is possible to create a storage solution with a dramatic and dynamic appearance. The wooden frame is available in standard colors and the sheet-metal inserts come in a choice of pink, yellow, blue, beige and white. Altavoz is as much at home in the living room or kitchen as it is in offices, studies, lunchrooms, hallways, conference rooms, and wherever else you are looking for an unusual and eye-catching storage solution.


Material principal: Wood
Material secundario: Steel
Projetado em: Sweden
Fabricado em: Sweden

Categoria BIMobject: Mobiliário - Prateleiras & Armazenamento
Classificação IFC: Furniture
Nome UNSPSC: Furniture and Furnishings
Código UNSPSC: 56

BIMobject®