Publicar produtos
Collection Savia colour Blanco Floor Tiles
Keraben
Arquivado

Collection Savia colour Blanco Floor Tiles

"Only through an internal sense of calm was man able to discover and create restful settings". This maxim by Stephen Gardiner inspired Keraben’s design team in the creation of Savia, a collection that reproduces all the neutral appeal of modern wood. Conceived to infuse settings with a restful sensation of warmth, Savia comes in a new 150x24.8 format, not far off the size of real recently cut timber. The collection features 24 different designs. To create it, powder glaze was used to ensure greater resistance, with a special satin finish for an added sense of depth and a series of effects evocative of wood’s gentle wear and tear.
Especificação
  • Floor Tile: 75x18,5: Blanco, Blanco Antislip, Crema, Century, Gris, Roble, Roble Antislip. 150x24,8: Blanco, Blanco Antislip, Crema, Century, Gris, Roble, Roble Antislip. Skirting: 8x75: Blanco, Crema, Century, Gris, Roble. Technical Issues: Colored Body Porcelain Base Mate Anti-freeze Rectificated Sides Destonification: Product with very High Shade Variation (V4) Traffic: High Traffic (Uso 5)
Especificações técnicas
  • Ref.ª únicasavia_blanco_pavimentos
  • Familia de productoFloor Tiles
  • Grupo de produtosSavia
  • TipoMaterial de construção
  • Data de publicação2017-09-25
  • Número de edição1
Relacionado
  • Material principalCerâmica
  • Concebido emSpain
  • Fabricado emSpain
Classificação
  • Categoria BIMobjectMateriais de construção - Mosaicos
  • Classificação IFCCobrindo
  • Nome UNSPSCTiles and flagstones
  • Código UNSPSC301317
  • Uniclass 2015 CódigoPr_35_93_96_19
  • Uniclass 2015 DescriçãoCeramic tiles
  • Código CSI MasterFormat 201409 30 13
  • Título CSI MasterFormat 2014Ceramic Tiling
  • Número OmniClass23-15 17 13 13 13
  • Título OmniclassCeramic Tile Flooring
  • Código CSI UniFormat IIC30
  • Título CSI UniFormat IIINTERIOR FINISHES