Publicar produtos
Product image
Ícone da coleção

Base Kitchen - Base Kitchen por Kettal

Base Kitchen is a collection of outdoor kitchen modules. The collection features modular units that can be configured to create a custom outdoor kitchen, including options for a sink, refrigerator, storage, and cooktop. The units are made of aluminum and covered in a synthetic mesh material that is resistant to weather and UV rays. The design is sleek and modern, and the kitchen modules can be paired with Kettal's outdoor furniture to create a cohesive outdoor living space.

A coleção contém

0 Produtos