Publicar produtos
CAPELLA LED PLUS Z
CAPELLA LED PLUS Z
CAPELLA LED PLUS Z
    Arquivado

    CAPELLA LED PLUS Z

    Specification:
    CAPELLA LED is a wide line of luminaires combining high aesthetic values and lighting parameters. The body has been made from ABS and the frosted diffuser from impact-resistant polycarbonate (PC). A multitude of versions makes it possible to adapt the luminaire to many non-standard applications.

    Luminaires of the PLUS variant line are fitted with branded components of recognized global manufacturers. It features extended life and warranty, increased light efficiency and optimal use of electricity (Power Factor).

    Versions available on request:
    - any RAL colour of the body,
    - any RAL colour of the suspension system,
    - selected colours of the material of the cable.

    Next versions (available soon):
    - IoT (adapted for integration with additional control systems).

    Application:
    Suspended luminaire intended for indoor use (utility rooms, staircases, circulation routes). It is also available in a version with an RF motion detector which is especially recommended for use in spaces open to the public.

    Especificações técnicas
    • Ref.ª únicacapella-led-plus-z
    • Familia de productoINVESTMENT LIGHTING
    • Grupo de produtosBULKHEADS
    • TipoObject (objeto único)
    • Data de publicação2021-06-21
    • Número de edição1
    Relacionado
    • Material principalABS
    • Concebido emPoland
    • Fabricado emPoland
    Classificação
    • Categoria BIMobjectIluminação - Pendentes