Publicar produtos
Marvin Awaken Skylight Stationary Window
Marvin Awaken Skylight Stationary Window
Marvin Awaken Skylight Stationary Window
    Marvin
    Arquivado

    Marvin Awaken Skylight Stationary Window

    The Marvin Awaken Skylight was built to harness light and air in new ways and is now available in select markets. This smart skylight window is the first to offer built in, tunable lighting that mimics the ideal color temperature of natural light to provide the right light at the right time. It’s unique, connected features make it easy to live better.

    Especificação
      • Skylights open on all four sides for faster and more efficient air circulation
      • Hidden perimeter screen keeps insects and debris out without obscuring the view
      • Dimmable LED lights tunable from 2200k (comparable to light at sunrise/sunset) to 5500k (comparable to the sun at noon)
      • Integrated room-darkening or light filtering shades available
      • Lighting, venting, and shades can be operated with a wall switch, app, or smart home systems like Amazon Alexa, Google Assistant, and Samsung SmartThings
      • Integrated sensors close the skylight when rain is detected
      • Indoor air quality sensors will send you an alert when changes in VOCs are detected
      • Largest operating skylights on the market
    Especificações técnicas
    • Ref.ª únicamarvin-awaken-skylight-stationary-window
    • Familia de productoSkylight
    • Grupo de produtosFixed
    • TipoMaterial de construção
    • Data de publicação2022-05-05
    • Número de edição1
    Relacionado
    • Material principalCompósito polímero reforçado de fibra de vidro
    • Material secundárioVidro
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectJanelas - Clarabóias
    • Classificação IFCJanela
    • Nome UNSPSCFixed skylights
    • Código UNSPSC30171801
    • Uniclass 2015 CódigoPr_30_59_72_77
    • Uniclass 2015 DescriçãoSkylights
    • Código CSI MasterFormat 201408 60 00
    • Título CSI MasterFormat 2014Roof Windows and Skylights
    • Número OmniClass23-17 17 00
    • Título OmniclassSkylights
    • Código CSI UniFormat IIB2020
    • Título CSI UniFormat IIExterior Windows