Publicar produtos
Machine grouting - Cementitious mortar - MasterFlow 928
Arquivado

Machine grouting - Cementitious mortar - MasterFlow 928

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterFlow 928: Single component, cement based, non – shrink, high strength precision grout.

MasterFlow 928 is recommended for:
- Grouting precision equipment, baseplates, soleplates, and columns.
- Precision grouting of machinery like gas turbines, compressors, pumps, lathe and milling machines, etc.
- Grouting application where shrinkage must be eliminated and where high-strength grout similar in appearance to mortar is required or desired.
- Non-shrink grouting of precast wall panels, beams and columns, anchor bolts and reinforcing bars.

Especificação
  • Application of single component, cement based, high strength, precision grout, in thicknessess between 10mm and 100mm, MasterFlow 928 from Master Builders Solutions (or similar / analogous). 

Especificações técnicas
  • Ref.ª únicaMasterFlow_928
  • Familia de productoMasterFlow® - Master Builders Solutions
  • Grupo de produtosCementitious Grouts
  • TipoMaterial de construção
  • Data de publicação2019-07-09
  • Número de edição1
Relacionado
  • Material principalCimento
  • Material secundárioSand
Classificação
  • Categoria BIMobjectMateriais de construção - Betão
  • Classificação IFCMaterial
  • Uniclass 2015 CódigoPr_20_31_53_13
  • Uniclass 2015 DescriçãoCementitious grouts
  • Código CSI MasterFormat 201403 62 00
  • Título CSI MasterFormat 2014Non-Shrink Grouting
  • Número OmniClass23-13 15 15 11 17
  • Título OmniclassNonmetallic Concrete Grouts