Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

;

Essence Series® Fixed Casement/Awning Picture Window, Wood Window

Ref. Exclusiva: milgard-307
Marca: Milgard Windows and Doors
Familia do produto: Casement Windows
Grupo do produto: Essence™ Series
Data de publicação: 2018-06-25
Número da edição: 1
Tipo: Object (objeto único)
Download (6)
For locations where you don't want an operable window, but want the look of a casement or awning window, choose our fixed versions. They make excellent picture windows for contemporary, modern and Craftsman homes.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.

https://www.milgard.com/professionals/technical-resources


Material principal: Wood
Material secundario: Glass
Projetado em: United States
Fabricado em: United States

Categoria BIMobject: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
OmniClass Número: 23-17 13 15
OmniClass Título: Wood Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
Este produto está disponível em:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Nome Valor
Cladding - Interior Douglas Fir ; Pine ; Primed Pine
Color - Exterior Frost ; Sand ; Ivory ; Fog ; Harmony ; Tweed ; Pea Pod ; Fern ; Cinnamon ; Evening Sky ; Classic Brown ; Bark ; Espresso ; Black Bean ; Bronze ; Twilight

Milgard Windows and Doors

Properties

Nome Valor
Exterior Frame Color Frost | Fog | Harmony | Bark | Natural Creme | Rattan | Black Bean | Fern | Pebble | Pea Pod | Classic Brown | Cinnamon | Evening Sky | Tweed | Twilight
Glass Type P516 | Narrow Reed | Cross Reed | Aquatex | #42 Clear | Glue Chip | Rain | Mattelux | SunCoat® Low-E | Clear | Bronze | Gray | Evergreen | Azurlite
Interior Frame Color Pine | Clear, Vertical-Grain Douglas Fir | Primed Wood

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados