Publicar produtos
NFS2-640 Intelligent Fire Alarm Panel
Arquivado

NFS2-640 Intelligent Fire Alarm Panel

The NFS2-640 is engineered specifically for mid-size applications, and easily expanded via NOTIFIER’s intelligent
fire alarm network, NOTI-FIRE-NET, to accommodate future building expansion.
Adapts to Your Needs
The NFS2-640’s modular design maximizes flexibility
and allows customization to your specific fire protection
needs. And should those needs change in the future,
the NFS2-640 can adapt with the addition, removal,
or replacement of system modules.
Adapts to Your Environment
Using ONYX Intelligent Sensing algorithms - built into
every ONYX Series panel - the NFS2-640 learns the
environment in which the smoke sensors are installed.
The NFS2-640 self-optimizes each individual sensor
alarm thresholds to speed response times and minimize,
if not eliminate, nuisance alarms.
• 1 SLC expandable to 2
• 636 intelligent points (159 detectors/159 modules per SLC)
• 4 on-board NACs
• Optional integrated digital voice evacuation (DVC) support
• Networkable (NOTI-FIRE-NET)
• 80 or 640 character LCD display with QWERTY keypad
Especificações técnicas
  • Ref.ª únicanst42534
  • Familia de productoAlarm Panels
  • Grupo de produtosONXY
  • TipoObject (objeto único)
  • Data de publicação2013-11-23
  • Número de edição1
Classificação
  • Categoria BIMobjectComponentes eletrónicos - Comunicação
  • Uniclass 2015 CódigoPr_75_75_30_29
  • Uniclass 2015 DescriçãoFire alarm panels
  • Número OmniClass23-29 31 13
  • Título OmniclassFire Alarm Control Panels