Publicar produtos
Imagem do heroi da marca

BF.DUC

The proposed installation shows the 360° integration of the product, even inserted in an inactive corner, so as to allow a perimeter aesthetic that does not disturb the harmony of the interiors. The linear diffusers of the BF.DUC series are equipped with an internal deflector wing for regulating the direction of the throw, which prevents from seeing the interior, integrating perfectly into the plasterboard plate.

Livraria