Publicar produtos
66030 PRESTO Neo wall-mounted Inox 65mm 7 sec
66030 PRESTO Neo wall-mounted Inox 65mm 7 sec
    Presto
    Arquivado

    66030 PRESTO Neo wall-mounted Inox 65mm 7 sec

    FUNCTION: This single wall-mounted tap turns the water on by simply pressing the push button. The water stops running automatically after a factory-set period. With or without anti-blocking system. With 4-position flow regulation. Several body lengths available. ADVANTAGES: - Patented mechanism guaranteeing constant timed flow - 4-position flow adjustment inaccessible to users, non turnable button, non-removable and wear-proof colour marker - Easier maintenance: easy-to-replace interchangeable head - Aesthetics: Modern design
    Especificação
    • Variants : 66030
    Especificações técnicas
    • Ref.ª únicaPRE020047
    • Familia de productoSanitary
    • Grupo de produtosWashbasin
    • TipoObject (objeto único)
    • Data de publicação2019-12-20
    • Número de edição1
    Relacionado
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectSanitários - Acessórios para Banheiro