Publicar produtos
56214 PRESTO So'o Sensor Mixer tap LVL0
Presto

56214 PRESTO So'o Sensor Mixer tap LVL0

Especificação
  • Variants : 56214 Pressure : - 1 to 5 bars Warranty : 3 Function : High quality anti-limescale aerator (new aerator since June 2016) Anti-water-hammering design Power supply : - 230 VAC/7 VDC transformer in IP65 waterproof case Material and colour finish : - Chrome-plated metal alloy components - Injected molded metal Debit : - 3 l/min using a built-in flow limiter - High quality anti-limescale aerator - Anti water-hammer effect system Finish : - Nickel-chrome treated injected metal components - Injected metal moulded body Connexion : - G 3/8'' (12x17)
Especificações técnicas
  • Ref.ª únicaPRE070009
  • Familia de productoSanitary
  • Grupo de produtosWashbasin
  • TipoObject (objeto único)
  • Data de publicação2019-12-20
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Acessórios para Banheiro

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brasil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Ethiopia
The Bahamas
Kazakhstan
Iceland
Gabon
Trinidad and Tobago
Kuwait
Ireland
Ghana
United States
Kyrgyzstan
Italy
Guiné-Bissau
Laos
Latvia
Guinea
Lebanon
Lithuania
Kenya
Malaysia
Luxembourg
Lesotho
Mongolia
Macedônia do Norte
Liberia
Myanmar (Burma)
Moldova
Libya
Nepal
Montenegro
Madagascar
North Korea
Netherlands
Malawi
Oman
Norway
Mali
Pakistan
Poland
Mauritania
Palestine
Portugal
Moçambique
Philippines
Romania
Morocco
Qatar
Russia
Namibia
Saudi Arabia
Serbia
Niger
South Korea
Slovakia
Nigeria
Sri Lanka
Slovenia
Republic of the Congo
Syria
Spain
Rwanda
Taiwan
Svalbard and Jan Mayen
Senegal
Tajikistan
Sweden
Sierra Leone
Thailand
Switzerland
Somalia
Turkmenistan
Ukraine
South Africa
Turquia
United Kingdom
South Sudan
United Arab Emirates
Suazilândia
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe