Publicar produtos
SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors
SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors
SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors
SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors
SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors
SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors

    SAND A55 P750 - Corrugated metal sheets for roofing, structural and composit floors

    Traduzido por Google,

    SAND A55 P750 tem uma geometria simétrica, caracterizada pela aparência forte e marcada dos trastes, o que o torna particularmente adequado para uso em revestimento de fachadas de edifícios comerciais e industriais.

    Especificação
    • It is mainly used as a roofing slab, especially where a high load-bearing capacity is required.

      Compared to the SAND A55 P600, it has a greater useful width of 750 mm.

      SAND A55 P750 can be ordered in the following versions: Positive (use as a dry floor), Negative (use in roofing) and CLS (for composite floor).

      The possible bending operations are: fixed radius bending, variable radius bending.

      The following applications are available on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise and anti-condensation function.

    Especificações técnicas
    • Ref.ª únicasand-a55-p750
    • Familia de productolamiere grecate
    • Grupo de produtossand A55
    • TipoObject (objeto único)
    • Data de publicação2021-04-28
    • Número de edição1
    • Altura (mm)55
    Relacionado
    • Material principalMetal
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectConstrução - Coberturas
    • Nome UNSPSCLaminate flooring
    • Código UNSPSC30161710
    • Número OmniClass23-13 17 11 15 11 15
    • Título OmniclassLaminated Rigid Profiles