Publicar produtos
Storage locker H405
Storage locker H405
Storage locker H405
    Arquivado

    Storage locker H405

    Full height storage locker with five compartments. The locker is available with either a flat or sloping roof. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. We have a vast variety of legs, sockels, benches to choose from. Furthermore, a great number of different doors in both steel and laminate where you as customer can choose standard or special colors or motives (fotolaminate). A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our clothing lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.
    Especificações técnicas
    • Ref.ª únicastorage-locker-h405
    • Familia de productoStorage
    • Grupo de produtosCabinets
    • TipoObject (objeto único)
    • Data de publicação2018-07-12
    • Número de edição1
    Relacionado
    • Material principalAço
    • Concebido emSweden
    • Fabricado emPoland
    Classificação
    • Categoria BIMobjectMobiliário - Prateleiras & Armazenamento
    • Classificação IFCMobilia
    • Nome UNSPSCCabinets
    • Código UNSPSC30161801
    • Uniclass 2015 CódigoPr_40_30_78_48
    • Uniclass 2015 DescriçãoLockers
    • Código CSI MasterFormat 201441 53 13
    • Título CSI MasterFormat 2014Storage Cabinets
    • Número OmniClass23-29 17 00
    • Título OmniclassProperty Storage Locks
    • Código CSI UniFormat IIE20
    • Título CSI UniFormat IIFURNISHINGS