Publicar produtos
StoColor Southwest Collection

StoColor Southwest Collection

Traduzido por Google,

A StoColor Southwest Collection é um grupo selecionado de cores do StoColor 800 System. A coleção representa as cores tradicionais do Sudoeste da América do Norte. Banhadas pela luz brilhante da região, essas 24 cores personificam o calor e revelam uma afinidade com o ambiente que não se encontra em nenhum outro lugar.

Especificação
  • The colors presented on this chart are representations. Actual color of manufactured product may vary slightly from the chart. Color perception is affected by degree of gloss, texture, and lighting conditions. For best results always request a product sample, select color under natural lighting conditions, and construct full scale job site mock ups for final color approval.

    Minor shade variations may occur from batch to batch (refer to batch no. on pail). Avoid installing separate batches side-by-side and avoid application in direct sunlight. Avoid installing new finish adjacent to weathered or aged finish. Sto Corp. will not be responsible for shade or color variation from batch to batch, variation caused by application or substrate deficiencies, or fading resulting from natural causes such as weather.

    See Sto Tech Hotline Nos. 0694-C, 0893-EC and 1202-CF for helpful tips on prevention of color problems. For Continuous Insulation Systems select colors with light reflectance value of 20 or greater.

    Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
Especificações técnicas
  • Ref.ª únicasto-color-southwest-collection
  • Familia de productoStoColor
  • Grupo de produtosColor Collection
  • TipoDocumentação (indicativo)
  • Data de publicação2022-02-21
  • Número de edição1
Relacionado
  • Material principalPintura
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectConstrução - Documentação