Publicar produtos
Product image
Ícone da coleção

Fire-Protective - FireLite Family por Technical Glass Products (TGP Fire Rated)

Fire-Rated Glass Ceramic

Fire Rating: Up to 3 hours

FireLite fire-rated ceramic glass is the clear choice for highly visible fire-rated locations where design professionals do not want to compromise on aesthetics to meet fire-safety codes. FireLite with ultraHD™ Technology improves the color, clarity and overall surface quality of each glazed light, creating superior fire-rated glazing that closely resembles ordinary window glass. FireLite ceramic glass is available with fire ratings up to three hours and impact-safety options. It passes the required hose stream test and can be installed in standard fire-rated frames. FireLite is listed by Underwriters Laboratories, Inc.

A coleção contém

0 Produtos