Publicar produtos
Product image
Ícone da coleção

Hearth & BBQ Glass - Neoceram por Technical Glass Products (TGP Fire Rated)

Heat-Resistant Glass Ceramic for High Efficiency Heating Appliances
Fire Rating: Up to 1292°F

Neoceram is a transparent low-expansion glass-ceramic with a number of outstanding features that include high resistance to thermal shock, high mechanical strength, and excellent electrical characteristics. With an almost zero thermal expansion coefficient, the applications for Neoceram continue to grow. Trusted for over 30 years, Neoceram now features a smoother, texture-free surface with less visible color.

A coleção contém

0 Produtos